SCRW2-15S-150A

FULLY STAINLESS STEEL MINI GUIDE (3/4 EXTENSION) - SCRW2-15S-150A

Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
41
Length or Depth of Item when closed (mm)
150
Length or Depth of Item when closed (in)
5.9375
Length or Depth of Item when open (mm)
244.5
Length or Depth of Item when open (in)
9.6875
Height of Item (mm)
15.5
Height of Item (in)
0.625
Width of Item (mm)
5.2
Width of Item (in)
0.25
Load Capacity (kg/pr)
18
Load Capacity (lbs/pr)
39.6
Slide Length (mm)
150
Slide Length (in)
5.9375
Travel Length (mm)
94.5
Travel Length (in)
3.75
Profile Width (mm)
5.2
Profile Width (in)
0.1875
Profile Height (mm)
15.5
Profile Height (in)
0.625
Mounting Type
Side-mount
Extension Type
2-way
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Screw M2.6
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N

Related Products

Image coming soon

$26.00
FULLY STAINLESS STEEL MINI GUIDE (3/4 EXTENSION) - SCRW2-15S-100A

$17.00
FULLY STAINLESS STEEL MINI GUIDE (3/4 EXTENSION) - SCRW2-15S-80A

$16.50
3/4 EXTENSION MINI SLIDE (2-WAY) 304SS 5-7/8" 26.4 LBS - SCRW2-15-150A

$17.50
FULLY STAINLESS STEEL MINI GUIDE - SCRL2-15S-150A

$19.50