SCR3-15-150BFULL EXTENSION MINI SLIDE 304S

Applications

FULL EXTENSION MINI SLIDE 304S

Specs
ITEM NO.SCR3-15-150B
Weight 70 g
Dimensions 9.7 × 15.5 mm
Load Capacity (kgf/pair)

12

Load Capacity (lbs/pair)

26.4

Overall Length (mm) Width (mm) Height (mm) Weight (g)
9.7 mm 15.5 mm 70 g

Components

Component Material Finish
Outer Rail 304 Stainless Steel
Inner Rail 304 Stainless Steel
Retainer 304 Stainless Steel
Balls Steel
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads