FULL EXTENSION MINI SLIDE 304S
SCR3-15-80BFULL EXTENSION MINI SLIDE 304S
SKU: SCR3-15-80B
Categories: Architectural, Full Extension Drawer Slides, Industrial
Tags: SCR3, SCR3-15-80B, SCR31580B, SS MINI SLIDES, SS SLIDES, STAINLESS STEEL SLIDES
Applications
Specs
ITEM NO. | SCR3-15-80B |
Weight | 36 g |
Dimensions | 80 × 9.7 × 15.5 mm |
Load Capacity (kgf/pair) | 10 |
Load Capacity (lbs/pair) | 22 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
9.7 mm | 15.5 mm | 36 g |
Components
Component | Material | Finish |
Outer Rail | 304 Stainless Steel | |
Inner Rail | 304 Stainless Steel | |
Retainer | 304 Stainless Steel | |
Balls | Steel |
CAD/BIM Files
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
Videos
No videos yet!