Product Description
- Built with a thick and luxurious amount of brass.
- A design which harmonizes both classical and modernist styles.
- The hooking end points are spherical, making it safer to use and decreasing the possibility of accidental injury.
- Meticulously manufactured to be very strong but appear delicate.
Product Specifications
Material
Brass
Finish
Polished Brass
Weight of Item (g)
415
Length or Depth of Item when closed (mm)
104.5
Length or Depth of Item when closed (in)
4.125
Height of Item (mm)
134
Height of Item (in)
5.3125
Width of Item (mm)
45
Width of Item (in)
1.8125
Load Capacity (kg)
15
Load Capacity (lbs)
33
Multi-Prong Hook
Y
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 x 25 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files