ITEM NO. | TO-90 |
Weight | 135 g |
Dimensions | 82 × 12 × 91 mm |
Back-to-Back Option | No |
Design Feature | Spring Loaded |
Style | Folding Ring |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
82 mm | 12 mm | 91 mm | 135 g |
Components
Component | Material | Finish |