ITEM NO. | TO-70 |
Weight | 60 g |
Dimensions | 60 × 9 × 69 mm |
Back-to-Back Option | No |
Design Feature | Spring Loaded |
Style | Folding Ring |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
60 mm | 9 mm | 69 mm | 60 g |
Components
Component | Material | Finish |