ITEM NO. | TO-100 |
Weight | 210 g |
Dimensions | 95 × 14 × 105 mm |
Back-to-Back Option | No |
Design Feature | Spring Loaded |
Style | Folding Ring |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
95 mm | 14 mm | 105 mm | 210 g |
Components
Component | Material | Finish |