ITEM NO. | 980642 |
Weight | 36 g |
Dimensions | 50 × 60 mm |
Back-to-Back Option | No |
Design Feature | Spring Loaded |
Style | Folding Ring |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
50 mm | 10 mm | 60 mm | 36 g |
Components
Component | Material | Finish |