NF-47D-GRFOLDING HOOK GRAY

Specs
ITEM NO.NF-47D-GR
Weight 11 g
Dimensions 23.9 × 17.4 × 54.4 mm
RoHS Status

Not Compliant

Overall Length (mm) Width (mm) Height (mm) Weight (g)
23.9 mm 17.4 mm 54.4 mm 11 g

Components

Component Material Finish
Main Body Polycarbonate (PC) Partial Blast/Gray
Arm Polycarbonate (PC) Partial Blast/Gray
Spring Stainless Steel (SUS304) Plain
Shaft Stainless Steel (SUS304) Plain
Cushioning Rubber Chloroprene Rubber (CR)
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads

No PDFs yet!