ITEM NO. | NF-47D-DGR |
Weight | 11 g |
Dimensions | 23.9 × 17.4 × 54.4 mm |
Load Capacity (kgf) | 7.6 |
Load Capacity (N) | 75 |
Soft Closing | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
23.9 mm | 17.4 mm | 54.4 mm | 11 g |
Components
Component | Material | Finish |
Main Body | Polycarbonate (PC) | Partial Blast/Dark Gray |
Arm | Polycarbonate (PC) | Partial Blast/Dark Gray |
Spring | Stainless Steel (SUS304) | Plain |
Shaft | Stainless Steel (SUS304) | Plain |
Cushioning Rubber | Chloroprene Rubber (CR) |