ITEM NO. | HK-100 |
Weight | 136 g |
Dimensions | 59 × 119 × 19 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | 03-Aug |
Bar Diameter (mm) | 10 |
Bar Shape | Round |
Style | Folding |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
108 mm | 19 mm | 59 mm | 136 g |
Components
Component | Material | Finish |