Product Description
- 9-degree folding handle
- Handle clicks into open and closed position
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
125
Length or Depth of Item when closed (mm)
59
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
19
Height of Item (in)
0.75
Width of Item (mm)
99
Width of Item (in)
3.9375
CC Length (mm)
80
CC Length (in)
3.125
Bar Diameter (mm)
10
Bar Diameter (in)
0.375
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M6 post with nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files