ITEM NO. | BTO-300S |
Weight | 510 g |
Dimensions | 57 × 23 × 300 mm |
Load Capacity (kg) | 40.8 |
Load Capacity (lbs) | 89.9 |
Thickness (mm) | 10 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
241 mm | 23 mm | 300 mm | 510 g |
Components
Component | Material | Finish |
Knob | Brass | Plain |