FOLDING BRACKET (BLACK)
EB-200/EP-BLFOLDING BRACKET (BLACK)
Description
• Automatically locks when fully opened, depress lever to release
• Bracket can be used without the need for hinges
Applications
Specs
ITEM NO. | EB-200/EP-BL |
Weight | 330 g |
Dimensions | 28.5 × 29 × 116 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
199.5 mm | 29 mm | 116 mm | 330 g |
Components
Component | Material | Finish |
Main Body | 304 Stainless Steel | Black |
Plate Spring | 304 Stainless Steel | Black |
Rivet | 304 Stainless Steel | Black |
Videos
https://www.youtube.com/embed/u6gx5xOK5_U
https://www.youtube.com/embed/l7cwYuMXiDk