Product Description
- Automatically locks when fully opened, depress lever to release
- Bracket can be used without the need for hinges
Product Specifications
Material
Stainless Steel
Finish
Black
Weight of Item (g)
515
Length or Depth of Item when closed (mm)
28.5
Length or Depth of Item when closed (in)
1.125
Length or Depth of Item when open (mm)
307
Length or Depth of Item when open (in)
12.125
Height of Item (mm)
165
Height of Item (in)
6.5
Width of Item (mm)
29
Width of Item (in)
1.1875
Load Capacity (kg)
75
Load Capacity (lbs)
165
Alternative Load Capacity (kg)
150
Alternative Load Capacity (lbs)
330
Holes
6
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
4.5mm or #9 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files
2d/3d files