ITEM NO. | MFU1200-40-R |
Door Min. Weight (kg) | 20 |
Door Max. Weight (kg) | 40 |
Door Min. Weight (lbs) | 44 |
Door Max. Weight (lbs) | 88 |
MFU1200-40-RFLUSH SLIDING DOOR SYSTEM (Light duty Right) Right to Left Opening
Description
-
Features two way damper to avoid slamming open or closed.
-
Easy installation and excellent performance.
-
Designed to close flush against surrounding walls, providing clean appearance.
-
UNIQUE MOVEMENT: Recesses in, and then slides sideways.
-
CLEAN APPEARANCE: No floor tracks required on MFU-System.
-
DURABILITY: High durability, passed 100,000 open/close cycle test (private).
- No handle is needed on the door front for opening.
Notes
- Designed for use with 1-3/16″ to 1-9/16″ (30-40 mm) thick doors.
- Space behind the adjacent wall required for the door to slide into.