ATL-64-INFLUSH SLAM LATCH

Description

• Door latches when closed
• Pull lever to release latch when opening door
• Auto lock feature
• For use with 0.7-1 mm thick material

Specs
ITEM NO.ATL-64-IN
Weight 44.5 g
Dimensions 55 × 81 × 60 mm
RoHS Status

RoHS 2

Overall Length (mm) Width (mm) Height (mm) Weight (g)
81 mm 60 mm 52 mm 44.5 g

Components

Component Material Finish
Main Body ABS Plastic Off White
Latch Polyamide Off White
Spring 304 Stainless Steel Plain
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads