ITEM NO. | LC-60-5 |
Weight | 94 g |
Dimensions | 76 × 52 × 16.9 mm |
Door Thickness (mm) | 4.5 mm |
Door Thickness (in.) | 11/64" |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
76 mm | 52 mm | 16.9 mm | 94 g |
Components
Component | Material | Finish |
Case | 304 Stainless Steel |
Barrel Polished |
Handle | 304 Stainless Steel | Barrel Polished |
Latch Bolt* |
Polyamide (Glass reinforced) |
Plain |
Back Plate | 304 Stainless Steel | Plain |
Cross-recessed pan head screw M6x12 |
Stainless Steel |
Plain |
*UL94-HB Classified: Latch bolt is compliant with flame retardant standards.