Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
108
Length or Depth of Item when closed (mm)
29.2
Length or Depth of Item when closed (in)
1.1875
Length or Depth of Item when open (mm)
29.2
Length or Depth of Item when open (in)
1.1875
Height of Item (mm)
43
Height of Item (in)
1.75
Width of Item (mm)
91.5
Width of Item (in)
3.625
Max. Door Thickness (mm)
3.2
Max. Door Thickness (in)
0.125
Min. Door Thickness (mm)
2
Min. Door Thickness (in)
0.0625
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 8
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files