Image coming soon
ATL-64-OUT

FLUSH SLAM LATCH - ATL-64-OUT

Product Description
  • Door latches when closed
  • Pull lever to release latch when opening door
  • Auto lock feature
  • For use with .7-1 mm thick material
Product Specifications
Material
304 Stainless Steel
Finish
Off White
Weight of Item (g)
44.5
Length or Depth of Item when closed (mm)
55
Length or Depth of Item when closed (in)
2.1875
Length or Depth of Item when open (in)
2.1875
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
77
Width of Item (in)
3.0625
Max. Door Thickness (mm)
0.7
Max. Door Thickness (in)
0
Min. Door Thickness (mm)
0
Min. Door Thickness (in)
0
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

Image coming soon

$8.70
FLUSH SLAM LATCH - LC-48-5

$25.90
FLUSH SLAM LATCH - LJ-61/BLK

$21.00