ITEM NO. | EX026-21 |
Weight | 450 g |
Dimensions | 19 × 1820 × 10 mm |
Glass Thickness (inch) | 03-Aug |
Glass Thickness (mm) | 10 |
Load Capacity (kg) | 14.4 |
Load Capacity (lbs) | 31.7 |
Max. Shelf Depth (inch) | 9-13/16 |
Max. Shelf Depth (mm) | 250 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
1,820 mm | 9 mm | 10 mm |
Components
Component | Material | Finish |