EX010-21

FLUQS ONE 1820MM ** 2 END CAPS INCLUDED PER 1 PROFILE - EX010-21

Product Description
  • Single Aluminum Profile
  • Simple and flexible layout design
  • End Cap 2 pcs included
  • For Recess Mount, cut the End Cap at the cut line and use the ※ 1 shape part
  • Access behind the wall/panel is required to install.
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
500
Length or Depth of Item when closed (mm)
19
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
1820
Width of Item (in)
71.6875
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N

Related Products

FLUQS 25 **
2 END CAPS INCLUDED PER 1 PROFILE - EX022-21

$197.60
FLUQS ONE END CAP **
2 PIECES PER SET - EX018-45

$3.40