EX090-21

FLUQS HOOK - EX090-21

Product Description
  • Load Capacity 3 kg (6.6 lbs)
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
6
Width of Item (mm)
10
Width of Item (in)
0.4375
Load Capacity (kg)
3
Load Capacity (lbs)
6.6
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N

Related Products

FLUQS BOTTOM COVER - EX008-21

$87.80
FLUQS TOP COVER - EX007-21

$37.40