Product Description
- Basic Aluminum Wall Panel (Rail pitch 75 mm)
- ● Screw hole pitch 3 mm
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
3500
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
150
Height of Item (in)
5.9375
Width of Item (mm)
1820
Width of Item (in)
71.6875
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N