ITEM NO. | OV-1-13 |
Weight | 590 g |
Dimensions | 353.8 × 86 × 27 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
353.8 mm | 86 mm | 27 mm | 590 (Minimum), 640 (Maximum) g |
Components
Component | Material | Finish |
ITEM NO. | OV-1-13 |
Weight | 590 g |
Dimensions | 353.8 × 86 × 27 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
353.8 mm | 86 mm | 27 mm | 590 (Minimum), 640 (Maximum) g |
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)