ITEM NO. | IF-102W-24 |
Weight | 2620 g |
Dimensions | 622 × 68.3 × 131.7 mm |
Door Max. Thickness (inch) | 51/64 |
Door Max. Thickness (mm) | 20 |
Door Max. Torque (kg-cm) | 140 |
Door Max. Torque (lb-in) | 120 |
Door Max. Weight (kg) | 6.5 |
Door Max. Weight (lbs) | 14.3 |
Door Max. Width (inch) | 47-1/4 |
Door Max. Width (mm) | 1200 |
Door Min. Thickness (Inch) | 19/32 |
Door Min. Thickness (mm) | 15 |
Door Min. Torque (kg-cm) | 50 |
Door Min. Torque (lb-in) | 45 |
Door Min. Weight (kg) | 4.5 |
Door Min. Weight (lbs) | 9.9 |
Soft Close | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |
Soft-Down Stay | Zinc Alloy | Nickel |
Slide | Steel | Clear Zinc Chromate |
Concealed Hinge | Steel | Nickel |
Mounting Plate |