ITEM NO. | IF-102S-19 |
Weight | 2080 g |
Dimensions | 501 × 68.3 × 131.7 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |
Soft-Down Stay | Zinc Alloy | Nickel |
Slide | Steel | Clear Zinc Chromate |
Concealed Hinge | Steel | Nickel |
Mounting Plate |