ITEM NO. | OV-EZ-5L/BL |
Weight | 270 g |
Dimensions | 21.5 mm |
Door Max. Height (inch) | 15-03-2004 |
Door Max. Height (mm) | 400 |
Door Max. Weight (kg) | 5.5(Easy-Up), 8(Free-Stop) |
Door Max. Weight (lbs) | 11(Easy-Up), 17.5(Free-Stop) |
Door Min. Weight (kg) | 3.5(Easy-Up), 5(Free-Stop) |
Door Min. Weight (lbs) | 11(Free-Stop), 7.7(Easy-Up) |
Open/Lift Assist | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
21.5 mm | 270 g |
Components
Component | Material | Finish |
Arm and Mounting Plate | Steel | Nickel |