Product Specifications
Material
Steel
Finish
Chromate
Weight of Item (g)
631
Length or Depth of Item when closed (mm)
49
Length or Depth of Item when closed (in)
1.9375
Length or Depth of Item when open (mm)
404.6
Length or Depth of Item when open (in)
15.9375
Height of Item (mm)
381
Height of Item (in)
15.0625
Width of Item (mm)
86
Width of Item (in)
3.4375
Max. Door Height (mm)
450
Max. Door Height (in)
17.6875
Min. Door Height (mm)
350
Min. Door Height (in)
13.75
Max. Door Width (mm)
1400
Max. Door Width (in)
55.125
Min. Door Width (mm)
700
Min. Door Width (in)
27.5625
Min. Door Thickness (mm)
19
Min. Door Thickness (in)
0.75
Max. Door Weight (kg)
11
Max. Door Weight (lbs)
3
Min. Door Weight (kg)
6.6
Min. Door Weight (lbs)
5
Door Max. Torque (kg-cm)
100
Door Max. Torque (lbs-in)
85
Door Min. Torque (kg-cm)
60
Door Min. Torque (lbs-in)
55
Soft Closing
Y
Self-Closing
N
Adjustable
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 26, M4 X 8, M4 X 10
Fasteners Type
Flat Head Machine Screw, Binding Head Machine Screw, Binding Head Tapping Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files