ITEM NO. | SDS-200/WHT |
Weight | 153 g |
Dimensions | 147 × 19.5 mm |
Compatible Hinge Types | Concealed, Single Knuckle |
Door Max. Thickness (inch) | 25/32 |
Door Max. Thickness (mm) | 20 |
Door Max. Torque (kg-cm) | 50 (One SDS), 100 (Two SDS) |
Door Min. Torque (kg-cm) | 35 (One SDS), 70 (Two SDS) |
Hold Open Angle (degree) | 70 |
Hold Open Catch | No |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
147 mm | 19.5 mm | 153 g |
Components
Component | Material | Finish |