Product Specifications
Material
Steel, Zinc Alloy, Plastic
Finish
White
Weight of Item (g)
165
Length or Depth of Item when closed (mm)
84.4
Length or Depth of Item when closed (in)
3.375
Height of Item (mm)
232
Height of Item (in)
9.1875
Width of Item (mm)
19.5
Width of Item (in)
0.8125
Min. Door Thickness (mm)
20
Min. Door Thickness (in)
0.8125
Door Max. Torque (kg-cm)
70
Door Max. Torque (lbs-in)
60
Door Min. Torque (kg-cm)
40
Door Min. Torque (lbs-in)
35
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 14
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files