ITEM NO. | SDS-C100/BLK |
Weight | 167 g |
Dimensions | 19.5 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
19.5 mm | 167 g |
Components
Component | Material | Finish |
Arm | Steel, Zinc Alloy | Nickel |
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)