SDR-RA80-TC-200FALSE CEILLING TRACK

Description

FALSE CEILLING TRACK

PRODUCT INFORMATION

FEATURES

  • 200 lbs (90kg)
  • Ceiling and Barn Door Mount
  • Recessed Mounted door brackets
  • Double rollers with ball bearings
  • Quiet precision movement
  • Soft Close Feature
  • Low profile minimum gap of 1/8” (3 mm)
  • Vertical Adjustment ± 1/16” (1 mm)
Applications

FALSE CEILLING TRACK

Specs
ITEM NO.SDR-RA80-TC-200
Dimensions 2000 × 62.6 × 42.5 mm
Roller/Bracket Installation Type

Top Surface Mount

Soft Close

Yes

Track Installation Type

Ceiling Mount, Wall with Continuous Bracket

Overall Length (mm) Width (mm) Height (mm) Weight (g)
2,000 mm 62.6 mm 42.5 mm

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads

No PDFs yet!