FFCB-SD-1FACE FRAME BRACKETS

Description

• Works with NSDX/SDS Series on face frame cabinets
• Sold per piece
• Please specify the quantity of brackets necessary when ordering: 1 bracket is needed for each stay.

Specs
ITEM NO.FFCB-SD-1
Weight 52 g
Dimensions 72 × 15 × 49 mm
RoHS Status

Not Compliant

Overall Length (mm) Width (mm) Height (mm) Weight (g)
15 mm 49 mm

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads