RF-D35EYE HOOK

Specs
ITEM NO.RF-D35
Weight 27 g
Dimensions 25.7 × 32 × 34.7 mm
RoHS Status

RoHS 3

Overall Length (mm) Width (mm) Height (mm) Weight (g)
25.7 mm 32 mm 34.7 mm 27 g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads