SL-M15

STRATLOCK MALE CLIP - SL-M15

Product Description
    The Fastmount® Stratlock® clip system was developed to install heavy panels into metal extrusions. With no special installation tools required, this system enables invisible mounting that installs rapidly into the framework and panel, provides 36? adjustment of the panel before locking into place, and has high shear strength and pull out load. Typical applications include heavy wall and ceiling panels in hotels, hospitals, retail and residential.
Product Specifications
Material
Glass-Reinforced Plastic (PA)
Finish
White
Weight of Item (g)
7
Length or Depth of Item when closed (mm)
22
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
39
Height of Item (in)
1.5625
Width of Item (mm)
39
Width of Item (in)
1.5625
For Drywall
N
Wall Panel Model
Y
Ceiling Panel Model
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
#8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N

Related Products

Image coming soon

$4.80
Image coming soon

$4.80
Image coming soon

$1.40
STRATLOCK SURFACE MOUNT MALE CLIP (18kg pull out load) - SL-M18

$1.20
STRATLOCK FEMALE SIDE MOUNT (FOR TIMBER) - SL-SFA

$4.80