ITEM NO. | TE-700 |
Weight | 2400 g |
Dimensions | 700 × 50 × 225 mm |
Load Capacity (kg) | 20 |
Load Capacity (lbs) | 44 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
700 mm | 50 mm | 225 mm | 2,400 g |
Components
Component | Material | Finish |
Hanger Rod | Steel | Chrome |
Rod Retainer | Steel | Chrome |
Retainer | Steel | Brown |
Support | Steel | Brown |
Bracket | Steel | Brown |
Cap | Plastic | Black |
Pull | Plastic | Black |