W-400

EXTENSION HANGER - W-400

Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
630
Length or Depth of Item when closed (mm)
400
Length or Depth of Item when closed (in)
15.75
Length or Depth of Item when open (mm)
628
Length or Depth of Item when open (in)
24.75
Height of Item (mm)
73
Height of Item (in)
2.875
Width of Item (mm)
60
Width of Item (in)
2.375
Load Capacity (kg)
5
Load Capacity (lbs)
11
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

S/S EXTENSION HANGER - A-400

$63.00