UH-450

EXTENSION HANGER - UH-450

Product Specifications
Material
304 Stainless Steel
Finish
Chrome
Weight of Item (g)
570
Length or Depth of Item when closed (mm)
450
Length or Depth of Item when closed (in)
17.75
Length or Depth of Item when open (mm)
721
Length or Depth of Item when open (in)
28.4375
Height of Item (mm)
49
Height of Item (in)
1.9375
Width of Item (mm)
44.6
Width of Item (in)
1.8125
Load Capacity (kg)
3
Load Capacity (lbs)
6.6
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 25 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

EXTENSION HANGER - TE-700

$219.50