UH-350

EXTENSION HANGER - UH-350

Product Specifications
Material
304 Stainless Steel
Finish
Chrome
Weight of Item (g)
440
Length or Depth of Item when closed (mm)
350
Length or Depth of Item when closed (in)
13.8125
Length or Depth of Item when open (mm)
571
Length or Depth of Item when open (in)
22.5
Height of Item (mm)
49
Height of Item (in)
1.9375
Width of Item (mm)
44.6
Width of Item (in)
1.8125
Load Capacity (kg)
3
Load Capacity (lbs)
6.6
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 25 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

EXTENSION HANGER - TE-700

$219.50