ITEM NO. | ES-Z009-96/WB |
Weight | 90 g |
Dimensions | 30 × 134 × 19.3 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 17 X 10 |
Bar Shape | Oval |
CC Length (mm) | 96 |
Design Feature | Unique, Handcrafted |
Internal Height (mm) | 20.5 |
Style | Rustic |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
134 mm | 17 mm | 30 mm | 90 g |
Components
Component | Material | Finish |