ES-Z009-96/AC

ESOR MATT ANTIQUE COPPER HANDLE - ES-Z009-96/AC

Product Description
  • Unique, handcrafted handles
  • Antique finishes.
Product Specifications
Material
Zinc Alloy
Finish
Matte Antique Copper
Weight of Item (g)
90
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
19.3
Height of Item (in)
0.8125
Width of Item (mm)
134
Width of Item (in)
5.3125
CC Length (mm)
96
CC Length (in)
3.75
Handle Depth (mm)
30
Handle Depth (in)
1.1875
Bar Diameter (mm)
17 X 10
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

ESOR MATT ANTIQUE BRASS HANDLE - ES-Z009-96/AB

$12.00
ESOR MATT ANTIQUE COPPER HANDLE - ES-Z010-96/AC

$11.80
ESOR MATT ANTIQUE COPPER HANDLE - ES-A401-41/AC

$15.60
ESOR MATT ANTIQUE COPPER HANDLE - ES-Z001-224/AC

$31.20
ESOR MATT ANTIQUE COPPER HANDLE - ES-Z008-128/AC

$14.40