ITEM NO. | ES-Z008-128/AC |
Weight | 88 g |
Dimensions | 28 × 160 × 18 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 18 X 4 |
Bar Shape | Oval/Round |
CC Length (mm) | 128 |
Internal Height (mm) | 24 |
Style | Rustic |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
160 mm | 18 mm | 28 mm | 88 g |
Components
Component | Material | Finish |