ITEM NO. | ES-Z006-192/AC |
Weight | 260 g |
Dimensions | 35 × 210 × 12 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 15 X 12 |
Bar Shape | Ellipse |
CC Length (mm) | 192 |
Design Feature | Contemporary |
Internal Height (mm) | 20 |
Style | Rustic |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
12 mm | 35 mm | 260 g |
Components
Component | Material | Finish |