ITEM NO. | ES-Z002-224/AB |
Weight | 143 g |
Dimensions | 32 × 250 × 8 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 4 X 9 |
Bar Shape | Tapered |
CC Length (mm) | 224 |
Design Feature | Unique with Sleek Edges |
Internal Height (mm) | 23 |
Style | Rustic |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
250 mm | 8 mm | 32 mm | 143 g |
Components
Component | Material | Finish |