ES-A401-41/AB

ESOR MATT ANTIQUE BRASS HANDLE - ES-A401-41/AB

Product Description
  • Back surface-mount edge pull
  • Easy to grip tab
Product Specifications
Material
Zinc Alloy
Finish
Matte Antique Brass
Weight of Item (g)
22
Length or Depth of Item when closed (mm)
41
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
20
Width of Item (in)
0.8125
CC Length (mm)
20
CC Length (in)
0.8125
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

ESOR MATT ANTIQUE COPPER HANDLE - ES-A401-41/AC

$15.60
ESOR MATT ANTIQUE BRASS HANDLE - ES-Z405-64/AB

$9.60
ESOR MATT ANTIQUE BRASS HANDLE - ES-Z402-128/AB

$23.60
ESOR MATT ANTIQUE BRASS HANDLE - ES-Z404-192/AB

$25.20
ESOR MATT ANTIQUE BRASS HANDLE - ES-Z001-224/AB

$31.20