ITEM NO. | ES-Z201-33/AB |
Weight | 62 g |
Dimensions | 28 × 33 × 33 mm |
Back-to-Back Option | No |
Design Feature | Modern |
Style | Rustic |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
28 mm | 33 mm | 62 g |
Components
Component | Material | Finish |