ES-Z001-224/DBESOR DARK BRONZE HANDLE

Description

• Modern feel
• Smooth to the touch.

Applications

ESOR DARK BRONZE HANDLE

Specs
ITEM NO.ES-Z001-224/DB
Weight 143 g
Dimensions 32 × 250 × 8 mm
RoHS Status

Not Compliant

Overall Length (mm) Width (mm) Height (mm) Weight (g)
250 mm 8 mm 32 mm 143 g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads