ES-Z004-160/DB

ESOR DARK BRONZE HANDLE - ES-Z004-160/DB

Product Description
  • Contemporary, rustic finish.
Product Specifications
Material
Zinc Alloy
Finish
Dark Bronze
Weight of Item (g)
125
Length or Depth of Item when closed (mm)
29
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
210
Height of Item (in)
8.3125
Width of Item (mm)
15
Width of Item (in)
0.625
CC Length (mm)
160
CC Length (in)
6.3125
Handle Depth (mm)
29
Handle Depth (in)
1.125
Bar Diameter (mm)
15 X 4
Back-to-Back Option
N
Bar Shape
Rectangle
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

ESOR DARK BRONZE HANDLE - ES-Z007-160/DB

$25.20
ESOR WHITE BRONZE HANDLE - ES-Z004-160/WB

$17.40
ESOR DARK BRONZE HANDLE - ES-Z401-128/DB

$25.50
ESOR DARK BRONZE HANDLE - ES-Z003-224/DB

$30.80
ESOR MATT ANTIQUE COPPER HANDLE - ES-Z004-160/AC

$16.80