ES-Z003-224/DB

ESOR DARK BRONZE HANDLE - ES-Z003-224/DB

Product Description
  • Detailed, sharp-lined design
  • Smooth to the touch.
Product Specifications
Material
Zinc Alloy
Finish
Dark Bronze
Weight of Item (g)
260
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
12
Height of Item (in)
0.5
Width of Item (mm)
236
Width of Item (in)
9.3125
CC Length (mm)
224
CC Length (in)
8.8125
Handle Depth (mm)
40
Handle Depth (in)
1.5625
Bar Diameter (mm)
12 X 12
Back-to-Back Option
N
Bar Shape
Square
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

ESOR DARK BRONZE HANDLE - ES-Z001-224/DB

$32.40
ESOR DARK BRONZE HANDLE - ES-Z002-224/DB

$31.20
ESOR WHITE BRONZE HANDLE - ES-Z003-224/WB

$28.80
ESOR MATT ANTIQUE COPPER HANDLE - ES-Z003-224/AC

$28.80
ESOR MATT ANTIQUE BRASS HANDLE - ES-Z003-224/AB

$28.80